- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 & 5 Port
- Intrinsically Safe
- 7000 Series
Intrinsically Safe – 7000 Series
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.

Valve (All Types)
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.
- Available as 3 body sizes: 53-SY5000: 15mm, 53-SY7000: 18mm, 53-SY9000: 23mm
- Coil Voltage: 12VDC; Power Comsumption: 0.52W
- IP65 (TT-Connector type)
- Class I, II, III, Div 1 (TT-Connector) and Class 1, Div 1 (L and LL connector)

Body Ported Manifold, Type 20
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.
- Single unit or Manifold mounted
- Single unit: 1/8" to 3/8" threaded or with one touch fitting installed
- Manifold mounted: maximum 20 stations

Base Mounted Manifold, Type 42
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.
- Single unit or manifold mounted
- Single unit port Size: 1/4" (53-SY5000 to 1/2" (53-SY9000)
- Manifold mounted: maximum 20 stations
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery