- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 & 5 Port
- Intrinsically Safe
Solenoid Valves - 4 & 5 Port – Intrinsically Safe
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.

5000 Series
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.
- 15mm valve width
- Maximum Cv = 0.64
- Available as 2-position, 3-position and 4-position
- Coil Voltage: 12VDC, power Comsumption: 0.52W

7000 Series
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.
- 18mm valve width
- Maximum Cv = 1.1
- Available as 2-position or 3-position
- Coil Voltage: 12VDC, power comsumption: 0.52W

9000 Series
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.
- 23mm valve width
- Maximum Cv = 2.0
- Available only in 2 position
- Coil Voltage: 12VDC, power consumption: 0.52

ATEX
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.
- Compliant to ATEX directive Category 2
- Available in 3 different sizes in body ported or base mounted piping
- Coil voltage: 12V, power consumption: 0.52W

53-SY Accessories
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.
- Blanking plate assembly
- Gasket assembly
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- High Purity
-
Secondary Battery
- Secondary Battery Overview
- 25A-Copper and Zinc Free
- 25A-Pressure and Flow Sensors
- 25A-CQ2 Compact Cylinder
- 25A-MGP Compact Guide Cylinder
- 25A-MY1B Mechanically Jointed Rodless Cylinder
- 25A-MY1M Mechanically Jointed Rodless Cylinder - Slide Bearing
- 25A-MY1C Mechanically Jointed Rodless Cylinder - Cam Follower Guide
- 25A-MY1H Mechanically Jointed Rodless Cylinder - Linear Guide
- 25A-MY2H/HT Mechanically Jointed Rodless Cylinder - High Precision Guide
- 90-Copper, Zinc, and Nickel Free