- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 & 5 Port
- S0700
- Manifolds
- Slim Compact Bar Base
Manifolds – Slim Compact Bar Base
Slim compact bar base for S0700 series. It has 45% smaller footprint compared to Plug-in stacking base. Available connections: EX180, EX510 serial transmission system, D-sub and Flat Ribbon Cable.

SS0751 Slim Compact Plug-in Manifold Bar Base, EX180 Serial Transmission System (for Output)
SS0751 Slim compact bar base manifold with EX180 serial transmission unit. EX180 series is a serial communication module capable of controlling 32 solenoids. Available with CC-Link and DeviceNet™.
- CC-Link (32 solenoids) and DeviceNet™ (32, 16 solenoids)
- Easy attaching/detaching of EX180 and wiring by the connector
- Separated valve power and communication ensuring safety during maintenance

SS0751 Slim Compact Plug-in Manifold Bar Base, EX510 Gateway-type Serial Transmission System
SS0751 Slim compact bar base manifold with EX510 gateway serial transmission system. EX510 can connect up to 64 outputs and 64 inputs. Available protocol include CC-Link, DeviceNet™ and PROFIBUS®.
- Up to 16 solenoids
- Up to 4 manifolds can be connected to one EX510 gateway
- Available with positive and negative common specification

SS0751 Slim Compact Plug-in Manifold Bar Base, D-sub Connector, F Kit
SS0751 Slim compact bar base manifold with 25 pin D-sub connector.
- D-sub connector, 25 pin, conforming to MIL standard
- Cable length: 1.5m, 3m, 5m
- 12 stations available as standard

SS0751 Slim Compact Plug-in Manifold Bar Base, Flat Ribbon Cable, P Kit
SS0751 Slim compact bar base manifold with flat ribbon cable connector.
- Flat ribbon cable, 26 or 20 pin, conforming to MIL standard
- Cable length: 1.5m, 3m, 5m
- 12 stations available as standard

SS0751 Slim Compact Plug-in Manifold Bar Base, PC Wiring System Compatible Flat Ribbon Cable, J Kit
SS0751 Slim compact bar base manifold with flat ribbon cable compatible with PC wiring system.
- PC wiring system, flat ribbon cable, 20 pin, conforming to MIL standard
- 8 stations available as standard
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery