SJ – 2000 Series
SJ2000 series provides flow rate up to 0.08 Cv in a 7.5mm valve body. It is available as a Plug-in connector type or Non Plug-in individual wiring type.

Valves (All Types)
Individual SJ2000 series 4 Port solenoid valve.
- Response time: 10ms
- Power consumption: 0.23 W
- Flow rate up to 0.08 Cv (C = 0.36 l/s*bar)
- 7.5 valve width
- Dustproof enclosure

Manifolds
SJ manifolds to mount individual valves.
- Cassette type manifolds
- Plug-in type wiring: D-sub connector, flat ribbon cable, PC, serial
- Non plug-in type wiring: individual
- Easy to add/remove stations
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery