SJ – 3000 Series
SJ3000 series provides flow rate up to 0.12 Cv in a 10mm valve body. It is available as a plug-in connector type or Non plug-in individual wiring type.

Valves (All Types)
Indivdual SJ3000 valves.
- 4 port solenoid valve
- Power consumption: 0.15W
- Flow characteristics: 0.12 Cv (C = 0.56 l/s*bar)
- 10 mm wide
- Dustproof enclosure

Manifolds
SJ3000 manifolds to mount individual valves.
- Cassette type manifolds
- Plug-in type wiring: D-sub connector, flat ribbon cable, PC, serial
- Non plug-in type wiring: individual
- Easy to add/remove stations
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery