Legacy – SJ
The SJ series is a compact and low profile cassette based 4 port solenoid valve and manifold. SJ1000 measures 6.5mm wide, while SJ2000 measures 7.5mm wide, and SJ3000 is 10mm wide and they can be mounted together on the same manifold. The Vacuum Release Valve with Restrictor is also available.

1000 Series
Individual SJ1000 valves for connecting to D-sub, Flat Wiring and PC Wiring.
- Service life of 50 million cycles
- Port size, push to connect: 2mm, 4mm
- Flow rate up to 0.08 Cv (C = 0.32l/s*bar)
- Power consumption: 0.23 W

2000 Series
SJ2000 series provides flow rate up to 0.08 Cv in a 7.5mm valve body. It is available as a Plug-in connector type or Non Plug-in individual wiring type.
- Flow rate up to 0.08 Cv (C = 0.36 l/s*bar)
- 7.5mm valve width
- Power comsumption: 0.23 W

3000 Series
SJ3000 series provides flow rate up to 0.12 Cv in a 10mm valve body. It is available as a plug-in connector type or Non plug-in individual wiring type.
- Flow characteristics: 0.12 Cv (C = 0.56 l/s*bar)
- 10mm valve width
- Power consumption: 0.15W

SJ3A6
Series SJ3A6 is a vacuum release valve equipped with a restrictor to enable flow rate adjustment of released air. This space saving series is 10mm wide, designed in a cassette type format and uses a card-edge type connector. The SJ3A6 valves are compatible with Serial Interface units for both CC-Link and DeviceNet™ protocols.
- Vacuum release valve with restrictor
- Can be combined with standard 4 port solenoid valve SJ2000/3000
- Compatible with CC-Link and DeviceNet™ communication protocol
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery