- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 & 5 Port
- Legacy
- SY - Legacy
- 3000 Series
- Stacking Type Manifold
3000 Series – Stacking Type Manifold
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

SS5Y3-45, 3000 Series, Stacking Manifold, DIN Rail Mount, Individual Wiring
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
- Manifold for SY3000 base mounted valves
- Common supply and exhaust can be located
on U, D or both sides - DIN rail mounted
- Maximum 20 stations available as standard
- Valves individually wired
- 4 port sizes available

SS5Y3-45-*A, 3000 Series, Stacking Manifold, DIN Rail Mount, Connector Box
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
- Manifold for SY3000 base mounted valves
- Common supply and exhaust can be located on U, D
or both sides - Maximum 16 stations available as standard
- DIN rail mounted
- Valves connected by 26 pin flat cable on a connector box
- 4 port sizes available

SS5Y3-45*F, 3000 Series, Stacking Manifold, DIN Rail Mount, D-sub Connector
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
- Manifold for SY3000 base mounted valves
- Connector box can be mounted on D or U side
- Common supply and exhaust can be located on U, D
or both sides - Maximum 20 stations available as standard
- DIN rail mounted
- 25 pin D-sub connector for connection to valves
- 4 port sizes available

SS5Y3-45P, 3000 Series, Stacking Manifold, DIN Rail Mount, Flat Ribbon Cable Connector
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
- Manifold for SY3000 base mounted valves
- Connector can be mounted on D or U side
- Common supply and exhaust can be located on U, D
or both sides - Maximum 20 stations (26 pin), 16 stations (20 pin),
8 stations (10 pin) - DIN rail mounted
- 26, 20 or 10 pin flat connector for connection to valves
- 4 port sizes available

SS5Y3-45S*, 3000 Series, Stacking Manifold, DIN Rail Mount, Serial Transmission
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
- Serial interface manifold for SY3000 base mounted valves
- Minimizes wire mass and wire connection labor
- Maximum 16 stations available as standard
- 6 port sizes available
- DIN rail mounted
- Common supply and exhaust can be located on U, D or both sides

SS5Y3-45S1*, 3000 Series, Stacking Manifold, DIN Rail Mount, SI unit (Separate type)
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
- Serial interface manifold for SY3000 base mounted valves
- Minimizes wire mass and wire connection labor
- 4 port sizes available
- Maximum 16 stations available as standard
- DIN rail mounted
- Common supply and exhaust can be located on U, D or both sides

SS5Y3-45S1D, 3000 Series, Stacking Manifold, DIN Rail Mount, Sharp Serial Unit
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
- Serial interface manifold for SY3000 base mounted valves
- Satellite (Sharp) interface unit
- SI unit can be mounted on D or U side
- Common supply and exhaust can be located on U, D
or both sides - Maximum 16 stations available as standard
- 4 port sizes available
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery