- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 & 5 Port
- Legacy
- SY - Legacy
- 5000 Series
- EX510 Gateway System
5000 Series – EX510 Gateway System
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

SS5Y5-20SA, 5000 Series, Body Ported Manifold, Serial Transmission System, Integrated Base
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
- SY5000 series body ported manifold, EX510 Gateway system
- SI unit output: NPN (+COM) or PNP (-COM)
- 8 stations maximum as standard
- P, R port threads: Rc, NPT, NPTF or G
- Option: CE compliant

SS5Y5-42SA, 5000 Series, Base Mounted Manifold, Serial Transmission System, Integrated
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
- SY5000 series base mounted manifold, EX510 Gateway system
- SI unit output: NPN (+COM) or PNP (-COM)
- 8 stations maximum as standard
- P, R port threads: Rc, NPT, NPTF or G
- One-touch fittings available
- Option: CE compliant

SS5Y5-45S6A, Base Mounted Manifold, Stacking, Serial Transmission System
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
- SY5000 series base mounted manifold, EX510 Gateway system, Stacking Type
- SI unit output: NPN (+COM) or PNP (-COM)
- 8 stations maximum as standard
- P, R port threads: Rc, NPT, NPTF or G
- One-touch fittings
- Option: CE compliant

SS5Y5-45S6B, Base Mounted Manifold, Stacking, Plug-in, Serial Transmission System
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
- SY5000 series base mounted manifold, EX510 Gateway system
- SI unit output: NPN (+COM) or PNP (-COM)
- 16 stations maximum as standard
- P, R port threads: Rc, NPT, NPTF or G
- One-touch fittings
- Option: CE compliant
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery