VFR – 2000 Series
Series VFR consists of 5 port pilot solenoid valves with rubber seals and base mounted type manifolds, available in plug-in and non plug-in styles. Port sizes range from 1/8 to 1/2 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.

Valves (All Types)
Series VFR consists of 5 port pilot solenoid valves with rubber seals and base mounted type manifolds, available in plug-in and non plug-in styles. Port sizes range from 1/8 to 1/2 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.
- Plug-in & non plug-in types
- Maximum operating pressure: up to 0.9MPa
- Ambient & fluid temperature: Max. 50°C
- Manual override: non locking push style

Manifolds
Series VFR consists of 5 port pilot solenoid valves with rubber seals and base mounted type manifolds, available in plug-in and non plug-in styles. Port sizes range from 1/8 to 1/2 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.
- VFR2000 series manifold (all types)
- Plug-in & non plug-in styles
- Wiring types (non plug-in): grommet, grommet terminal,
Conduit terminal, DIN connector, L plug connector
M plug connector - Wiring types (plug-in): terminal block, multi-connector,
D-sub connector - Maximum stations: 17 (depending on style)
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery