- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 & 5 Port
- VFS
- 1000 Series
- Valves (All Types)
1000 Series – Valves (All Types)
Series VFS consists of 5 port pilot solenoid valves with metal seals and base mounted or body ported type manifolds. Base mounted manifolds are available in plug-in and non plug-in styles. Body ported manifolds are available with bar or separate type manifold bases. Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.

VFS1000, Body Ported Type Valve
Series VFS consists of 5 port pilot solenoid valves with metal seals and base mounted or body ported type manifolds. Base mounted manifolds are available in plug-in and non plug-in styles. Body ported manifolds are available with bar or separate type manifold bases. Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.
- VFS1000, body ported type valve
- Thread: Rc(PT)
- Fluid: air and inert gas
- Maximum operating pressure: 9.9kgf/cm²
- Ambient & fluid temperature: -10 to 60°C
- Manual override: non locking push style