- SMC Home
- Products
- Directional Control Valves
- Valve Manifold Configurator
- SY Valve Manifold Configurator
- Combined SY
SY Valve Manifold Configurator – Combined SY
Our SY Series manifolds and valves can be designed by you. Online valve manifold configurator that allows you to design your own valve/manifold. You can choose your I/O type, select a specific valve for each station and even choose blanking plates for future expansion. After designing your SY Series valve/manifold, you can download the CAD model and BOM for your assembly.

SY Plug-in Connector Connecting Base for EX600 and Other Fieldbus Options
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side, top or bottom ported
- Available with external pilot
- One-touch fittings

Bar Stock All Inclusive Manifold
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in metal base (IP40)
- Side or bottom ported
- Side ported available with external pilot
- Connector types: D-sub, flat ribbon cable or EX510 gateway
- Available with one-touch fittings