- SMC Home
- Products
- Directional Control Valves
- Valve Manifold Configurator
- SY Valve Manifold Configurator
Valve Manifold Configurator – SY Valve Manifold Configurator
Our SY Series manifolds and valves can be designed by you. Online valve manifold configurator that allows you to design your own valve/manifold. You can choose your I/O type, select a specific valve for each station and even choose blanking plates for future expansion. After designing your SY Series valve/manifold, you can download the CAD model and BOM for your assembly.

All Sizes Combined SY
Our SY Series manifolds and valves can be designed by you. Online valve manifold configurator that allows you to design your own valve/manifold. You can choose your I/O type, select a specific valve for each station and even choose blanking plates for future expansion. After designing your SY Series valve/manifold, you can download the CAD model and BOM for your assembly.
- Plug-in connector connecting base
- Side, top or bottom ported
- Available with external pilot
- One-touch fittings

3000 Series
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Flow rate up to 0.44 Cv
- Possible to drive cylinders up to ø50 at 300 mm/s
- Low power consumption (0.35 w standard)
- Improved safety with slide locking manual override
- Quick response time - 10 ms

5000 Series
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Flow rate up to 1.0 Cv
- Possible to drive cylinders up to ø63 at 300 mm/s
- Low power consumption (0.35 w standard)
- Improved safety with slide locking manual override
- Quick response time - 10 ms

7000 Series
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Flow rate up to 1.7 Cv
- Possible to drive cylinders up to ø80 at 300 mm/s
- Low power consumption (0.35 w standard)
- Improved safety with slide locking manual override
- Quick response time - 16 ms
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery