EX600, SI Unit
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. Up to 1024 (512/512 I/O blocks) and 7 valve manifolds can be connected. The EX600 can be configured as a centralized or a de-centralized I/O system, or a combination of both. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000 and S0700 valves. Available protocols include Profibus-DP, DeviceNet™, CC-Link, EtherCat and EtherNet/IP™.
- Fieldbus: DeviceNet™, CC-Link, Profibus DP, and EtherNet/IP™
- Output method: PNP, NPN
- Enclosure: IP67(manifold assembly)
- Operating temp. range: -10~50° C
- Standard: CE marking, UL recognition (CSA)
- Weight: 300g
