- SMC Home
- Products
- Fluid Process
- Valves Air/Water
- 2/3 Port Pilot Solenoid Valve, for 5.0 MPa Compressed Air
Valves Air/Water – 2/3 Port Pilot Solenoid Valve, for 5.0 MPa Compressed Air
Series VCH series is a pilot operated solenoid valve for high pressure applications. Designed for use with air or inert gas, the VCH valve can operate up to a maximum pressure of 5.0MPa. Reduction in the overall volume of the pilot chamber means the VCH's responsiveness can now be measured in just milliseconds. Non-collision armature construction, rubber buffers and a urethane diaphragm give the VCH series an expected service life of 10 million cycles.

VCH41/42, 5.0 MPa Pilot Operated 2 Port Solenoid Valve for Air
Series VCH41/42 is a 2 port pilot operated solenoid valve for high pressure application. Designed for use with air or inert gas, the VCH valve can operate up to a maximum pressure of 5.0 MPa. With reduction in the overall volume of the pilot chamber, the VCH's responsiveness can now be measured in just milliseconds. Non-collision armature construction, rubber buffers and a urethane diaphragm give the VCH series an expected service life of 10 million cycles.
- Available as normally closed and normally open operation
- Max Flow rate: 5.8 Cv
- IP65 enclosure
- Port size: G3/4 inch, G1 inch

VCH410, 5.0 MPa Pilot Operated 3 Port Solenoid Valve for Air
Series VCH41/42 is a 3 port pilot operated solenoid valve for high pressure application. Designed for use with air or inert gas, the VCH valve can operate up to a maximum pressure of 5.0 MPa. With reduction in the overall volume of the pilot chamber, the VCH's responsiveness can now be measured in just milliseconds. Non-collision armature construction, rubber buffers and a urethane diaphragm give the VCH series an expected service life of 10 million cycles.
- Available as normally closed and normally open operation
- Max Flow rate: 6.3 Cv
- IP65 enclosure
- Port size: G1/2 inch, G3/4 inch, G1 inch

VCHC40, 5.0 MPa Check Valve
Series VCHC40 check valve offers improved durability under a high pressure environment with a polyurethane elastomer poppet. Designed for use with air or inert gas, the VCHC40 can operate up to a maximum pressure range of 5.0MPa.
- Check valve for high pressure environment
- polyurethane elastomer poppet
- Max pressure 5.0MPa
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- High Purity
-
Secondary Battery
- Secondary Battery Overview
- 25A-Copper and Zinc Free
- 25A-Pressure and Flow Sensors
- 25A-CQ2 Compact Cylinder
- 25A-MGP Compact Guide Cylinder
- 25A-MY1B Mechanically Jointed Rodless Cylinder
- 25A-MY1M Mechanically Jointed Rodless Cylinder - Slide Bearing
- 25A-MY1C Mechanically Jointed Rodless Cylinder - Cam Follower Guide
- 25A-MY1H Mechanically Jointed Rodless Cylinder - Linear Guide
- 25A-MY2H/HT Mechanically Jointed Rodless Cylinder - High Precision Guide
- 90-Copper, Zinc, and Nickel Free