- SMC Home
- Products
- Fluid Process
- Valves Air/Water
- 2 Port Pilot Solenoid Valve, One Touch Fitting
Valves Air/Water – 2 Port Pilot Solenoid Valve, One Touch Fitting
The VQ20/30 series is a pilot operated, two port multi-media valve. The series is compact and lightweight with a large flow capacity. The VQ20/30's long life, high speed coil (up to 20 million cycles at 100cps for pneumatic use) along with its all plastic construction, make it an excellent choice for those who want high performance at a lower cost. Available as single unit and manifold.

VQ20/30, 2 Port Solenoid Valve, Pilot Operated
The VQ20/30 series is a pilot operated, two port multi-media valve. The series is compact and lightweight with a large flow capacity. The VQ20/30's long life, high speed coil (up to 20 million cycles at 100cps for pneumatic use) along with its all plastic construction make it an excellent choice for those who want high performance at a lower cost.
- Fluid: air, inert gas
- Operating pressure range: 0.01 to 0.6 MPa
- Flow rate: 0.39 Cv (VQ20), 0.81 (VQ30)
- Coil rated voltage: 12, 24VDC; 100, 110, 200VAC
- OFF Response time: 5ms or less
- Ambient/fluid temp: -10 to 50°C

VV2Q*2, Manifold for VQ20/30 Series
Manifold for VQ20/30 pilot operated valve.
- Maximum 20 stations available as standard
- Compact and lightweight
- Optional DIN rail mount (equivalent to IP65)
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery