- SMC Home
- Products
- Fluid Process
- Valves Air/Water
- Air Operated Valve
Valves Air/Water – Air Operated Valve
The direct air operated 2 and 3 port valve series VXA can be used with a wide variety of fluids. The manifold for the VXA21/22 series is available in a common SUP style or individual SUP style (for vacuum use). The VXA31/32 series manifold is individually ported. Valves for both are easily replaced without changing existing piping.

VXA21/22 Single Unit, Direct Air Operated 2 Port Valve
Direct air operated, 2 port valve series VXA can be used with a wide variety of fluids. Two body materials are offered: brass (C37) and stainless steel. Pilot port size is 1/8 inch. Flow rate ranges from Cv of 0.38 to 2.8.
- Direct air operated 2 port valve
- Proper selection of body and sealing materials permits application of a wide variety of fluids
- Valve body available in N.C. or N.O.
- Port size : 1/8 to 1/2 inch
- Pilot pressure: 0.25 to 0.7 MPa

VXA21/22-00, Direct Air Operated, 2 Port Manifold
VXA direct air operated 2 port valve for manifold is available in a common SUP style or individual SUP style (for vacuum use). Applicable fluid includes air, medium vacuum, and oil. Flow rate ranges from 0.38 to 1.1.
- Direct air operated, 2 port valve for manifold
- N.C. or N.O. valve type
- Compatible with a wide variety of fluids
- Seal material: NBR, FKM, EPDM
- Max. system pressure: 1.0 MPa

VVXA2*, Direct Air Operated Manifold for 2 Port Valve
Manifold base for VXA21/22-00. Available as common SUP port or Individual SUP port.
- Manifold for direct air operated, 2 port valve
- Common SUP style and individual SUP style (for vacuum use)
- Compatible with a wide variety of fluids
- Maximum 10 stations available as standard

VXA31/32 Single Unit, Air Operated 3 Port Valve
Direct air operated, 2 port valve series VXA can be used with a wide variety of fluids. Two body materials are offered: brass and stainless steel. Pilot port size is 1/8 inch. Flow rate ranges from Cv of 0.08 to 0.38.
- Direct air operated, 3 port valve
- Proper selection of body and sealing material permits application of a wide variety of fluids
- Common valve style is easy to use; operable as either N.C. or N.O.
- Port size: 1/8 to 3/8 inch
- Easy to disassemble and reassemble in a short time

VXA31/32-00, Direct Air Operated, 3 Port Valve for Manifold
VXA3 direct air operated 3 port valve for manifold is applicable for use with air, gas, vacuum and oil. Flow rate ranges from Cv of 0.08 to 0.38.
- Compatible with a wide variety of fluids
- Maximum operating pressure: 145 psi
- Orifice size (mm): 1.5, 2.2, 3, 4

VVXA3*, Direct Air Operated, Manifold for 3 Port Valve
Manifold base for VXA31/32-00. Lightweight aluminum base and body material.
- Maximum stations: 10
- Port size (individual port): Rc(PT) 1/8, Rc(PT) 1/4
- Possible to replace valve without changing existing piping
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery