- SMC Home
- Products
- Fluid Process
- Valves Coolant
- 2 Port Valve for Machine Tool Coolant
Valves Coolant – 2 Port Valve for Machine Tool Coolant
The VNC series is for controlling the cutting oils and coolants used in machine tools. Both air operated and external solenoid operated are available as normally closed and normally open operation.

VNC (Solenoid), Process Valve for Coolant
The VNC series is for controlling the cutting oils and coolants used in machine tools. It is available as both Normally Closed or Normally Open type.
- External pilot solenoid type
- Orifice size: 7mm to 80mm
- Port size: 1/8 to 2 inch
- Seal material: NBR, FKM

VNC (Air Operated), Process Valve for Coolant
The VNC series is for controlling the cutting oils and coolants used in machine tools. It is available as Normally Closed or Normally Open type.
- Air operated type
- Orifice size: 7mm to 80mm
- Port size: 1/8 to 2 inch
- Seal material: NBR, FKM
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- High Purity
-
Secondary Battery
- Secondary Battery Overview
- 25A-Copper and Zinc Free
- 25A-Pressure and Flow Sensors
- 25A-CQ2 Compact Cylinder
- 25A-MGP Compact Guide Cylinder
- 25A-MY1B Mechanically Jointed Rodless Cylinder
- 25A-MY1M Mechanically Jointed Rodless Cylinder - Slide Bearing
- 25A-MY1C Mechanically Jointed Rodless Cylinder - Cam Follower Guide
- 25A-MY1H Mechanically Jointed Rodless Cylinder - Linear Guide
- 25A-MY2H/HT Mechanically Jointed Rodless Cylinder - High Precision Guide
- 90-Copper, Zinc, and Nickel Free