- SMC Home
- Products
- Fluid Process
- Valves Dust Collector
Fluid Process – Valves Dust Collector
Dust collector, 2 port solenoid valve has large port sizes and the flange and flange body type. These are designed with low noise construction and has the option of a silencer.

VXF2, 2 Port Solenoid Valve for Dust Collector
The New VXF2 2 port solenoid valve for dust collector has added larger port sizes and the flange and flange body type. The VXF2 also has a low noise construction with the option of a silencer. The VXFC controller is dedicated for the VXF2.
- Larger port size is available
- Flange and flange body type added
- IP65 enclosure
- RoHS compliant

VXFA2, 2 Port Air Operated Valve for Dust Collector
The New VXFA2 2 port air operated valve for dust collector has added larger port sizes and the flange and flange body type. The VXFA2 also has a low noise construction with the option of a silencer.
- Larger port size is available
- Flange and flange body type added
- IP65 enclosure
- RoHS compliant

Dust Collector, Pulse Valve, Series JSXFA
Dust collector reverse pulse jet valves are the filter cleaning components for baghouses (dust collection systems) for preventing dust explosions by removing particulates from the air. The JSXFA dust collector valve is engineered with a robust elastomer diaphragm that requires no spring to shift, enhancing its service life to 10 million plus cycles while producing faster response times and energy savings.
The JSXFA diaphragm valve will open and close rapidly to create a short, intense blast of air with sonic shock wave to dislodge accumulated dust from bag filters and cartridge filters without disrupting regular operations.
The JSXFA can be actuated by either solenoid or air operated pilot valves, available with enclosures.
- Service Life: 10 million plus cycles
- Maximum: 35% reduced air consumption
- Maximum: 15% increased peak pressure
- Threaded and compression fitting connection
For Industries
- Abrasive Blasting (Parts Cleaning)
- Asphalt, Concrete and Aggregates
- Fertilizer
- Forestry and Lumber
- Grain and Agriculture
- Metal Fabrication (Cutting, Grinding, Machining)
- Mining
- Paper and Pulp Processing
- Pharmaceutical Processing
- Powder and Bulk Solids Handling
- Power Generation (Gas Turbines)
- Rubber Processing
- Steel and Smelting

Dust Collector, Pulse Valve, Immersion Type, Series JSAFAH
Dust collector reverse pulse jet valves, immersion type, are the filter cleaning components for baghouses (dust collection systems) for preventing dust explosions by removing particulates from the air. The JSXFAH dust collector valve is engineered with a robust elastomer diaphragm that requires no spring to shift, enhancing its service life to 10 million plus cycles while producing faster response times and energy savings.
The JSXFAH diaphragm valve will open and close rapidly to create a short, intense blast of air with sonic shock wave to dislodge accumulated dust from bag filters and cartridge filters without disrupting regular operations.
The JSXFA can be actuated by either solenoid or air operated pilot valves, available with enclosures.
- Service Life: 10 million plus cycles
- Maximum: 35% reduced air consumption
- Maximum: 15% increased peak pressure
- Immersion type for 6" size header tank
- Port size: 1", Orifice size: 40mm
For Industries
- Abrasive Blasting (Parts Cleaning)
- Asphalt, Concrete and Aggregates
- Fertilizer
- Forestry and Lumber
- Grain and Agriculture
- Metal Fabrication (Cutting, Grinding, Machining)
- Mining
- Paper and Pulp Processing
- Pharmaceutical Processing
- Powder and Bulk Solids Handling
- Power Generation (Gas Turbines)
- Rubber Processing
- Steel and Smelting

VXFC, Controller
The VXFC is a dedicated controller for the VXF2 Solenoid Valve (Dust Collector).
- For VXF2 Solenoid Valve
- 6 to 10 output points
- Cascade function for multiple controllers
- 100 to 220 VAC, 12 or 24 VDC
- RoHS compliant