- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
- 2 Port Direct Solenoid Valve, Ports 1/8 ~ 3/8 inch
Valves-General Purpose – 2 Port Direct Solenoid Valve, Ports 1/8 ~ 3/8 inch
JSX series is a 2-port direct operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.

JSX, JSX*U General Service 2 Port Direct Operated Solenoid Valve, 1/8"~3/8"
JSX series is a 2-port direct operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life. JSX*U series includes high flow and power savings. The power is saved by reducing the wattage required to hold the valve which becomes effective after being energized for more than 200 ms.
- Standard stainless-steel body, IP67 protection rating
- 1/8" to 3/8" NPT, G, and Rc port
- NBR, FKM and EPDM seal material
- 360-degree coil rotation
- UL, CE and NSF compliant

HF3-JSX, NSF61 2-Port Solenoid Valve, 1/8" to 3/8"
HF3-JSX series is an NSF/ANSI 61 certified, 2-port direct operated solenoid valve for applications where there is direct contact with drinking water. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. HF3-JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Standard stainless-steel body, IP67 protection rating
- 1/8" to 3/8" NPT, G, and Rc port
- NBR seal Material
- 360-degree coil rotation
- UL, CE and NSF/ANSI 61 compliant
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery