- SMC Home
- Products
- Fluid Process
- Valves Oil/High Temp Oil
Fluid Process – Valves Oil/High Temp Oil
Process control solenoid valves for oil (fluid viscosity not exceeding 50 mm²/s) is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. FKM seal is standard and EPDM is optional. Flow rate ranges from Cv of 0.23 to 49.

2 Port Direct Solenoid Valve, Ports 1/8 ~ 1/2 inch
The VX2 for oil (fluid viscosity not exceeding 50 mm²/s) is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. FKM seal is standard and EPDM is optional. Flow rate ranges from Cv of 0.23 to 2.21.

2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch
The VXZ series for Oil is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressure by maintaining a zero pressure differential pressure on the valve seat. Flow rate ranges from Cv of 1.7 to 10.2.

2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch, Flange 32A ~ 50A
The updated VXD series is a pilot operated, 2 port solenoid valve. The new VXD is not only smaller, but uses less power compared to previous version. Available in brass and stainless steel, the VXD series also offers Class H coil insulation for high temperature applications. Flow rate ranges from Cv of 1.9 to 49.

3 Port Pilot Solenoid Valve, Ports 1/8 ~ 3/8 inch
The VX3 series is a direct operated, 3-port solenoid valve, for use with a wide variety of fluids. It has an IP65 enclosure rating and with its special construction metal noise is reduced (DC specification). The series is also flame resistant and conforms with standard UL94V-0.

2 Port Direct Solenoid Valve, Ports 1/8 ~ 3/8 inch
JXS series is a 2-port direct operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.

Air Operated Valve
The direct air operated 2 and 3 port valve series VXA can be used with a wide variety of fluids. The manifold for the VXA21/22 series is available in a common SUP style or individual SUP style (for vacuum use). The VXA31/32 series manifold is individually ported. Valves for both are easily replaced without changing existing piping.