- SMC Home
- Products
- Fluid Process
- Valves Specialized Application
- 2 Port Valve for Flow Control
Valves Specialized Application – 2 Port Valve for Flow Control
The VNB series is a 2 port process valve for a wide variety of fluids including air, water, oil, gas and vacuum. Body material options include copper alloy, aluminum and stainless steel. Available as external pilot solenoid or air operated.

VNB (Solenoid), Process Valve for Flow Control
The VNB series a 2 port process valve for a wide variety of fluids including air, water, oil, gas and vacuum. It is available with three types of body material: copper alloy, aluminum and stainless steel.
- External pilot solenoid type
- Flow rate ranges from Cv of 0.80 to 43
- Orifice size: 7mm to 50mm
- Port size: 1/8 to 2 Rc(PT)
- Seal material: NBR, FKM, EPR

VNB (Air Operated), Process Valve for Flow Control
The VNB series a 2 port process valve for a wide variety of fluids including air, water, oil, gas and vacuum. It is available with three types of body material: copper alloy, aluminum and stainless steel.
- Air operated type
- Flow rate ranges from Cv of 0.80 to 43
- Orifice size: 7mm to 50mm
- Port size: 1/8 to 2 Rc(PT)
- Seal material: NBR, FKM, EPR