HRL, Dual Channel Chiller for Lasers

HRL, Dual Channel Chiller for Lasers

The HRL is a temperature control device featuring two independent cooling channels in one package.  This thermo chiller is designed to cool the optical head and oscillator of a laser processing system.  Considerable space savings can be realized compared to a two chiller solution.  All operations can be managed from a single touch panel.  A triple inverter controls power consumption of the fan, pump, and compressor for optimal energy savings.  The heating function uses waste heat from the refrigerant discharge instead of a separate electric heater to improve efficiency and reliability.  The HRL is copper free and suitable for DI water, including a DI filter and electrical conductivity control kit.  Additional standard features include a 5µm particle filter, earth leakage breaker, and casters for mobility.

  • Cooling capacity: CH1= 9, 19 or 26kW; CH2= 1kW
  • Power Supply: 200VAC/50 Hz or 200-230VAC/60 Hz, 3-phase
  • Temperture set range: CH1= 15 to 25°C, CH2= 20 to 40°C
  • Temperture stability: CH1= ±0.1°C, CH2= ±0.5°C
  • Refrigerant: R410A
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Cooling Capacity Configuration Status
Pipe Thread Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog