HRS200, Large Capacity, General Purpose Chiller, 460 VAC

HRS200, Large Capacity, General Purpose Chiller, 460 VAC

The HRS is a high capacity standard chiller with a 20.5 kW capacity specifically for North American applications.  UL certification and a 3-phase, 460 VAC power requirement are standard features.  The refrigeration circuit is air cooled by a single large fan, with the overall package rated at a 75 dB(A) noise level.  Set temperatures are PID controlled, while the system is monitored for 39 alarms.  Additional features include a heating function, serial communication, and IPX4 ingress rating for outdoor installation.

  • Cooling capacities: 20.5
  • Temperature range setting: 5 to 35°C
  • Temperature stability: ±1°C
  • Power supply requirement: 3-phase 460 VAC (60 Hz)
  • Waterproof specification: IPX4
  • Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Thread Type Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog