IITV, Manifold for Electro-Pneumatic Regulator with Ethernet/IP

Series ITV is an electro-pneumatic regulator that controls air pressure with an electric signal.  This configuration mounts up to 8 regulators on an aluminum manifold, for consolidation of space and air supply.  The port size and thread type of the manifold can be selected.  The regulators include EtherNet/IP communication, designed and built in SMC's North American headquarters, with a 2nd generation chipset with new features and upgrades.  The new design is CE and UL certified, while also meeting the ODVA specifications.  The IP address can now be set with a DIP switch.  An integrated 2-port switch, Quick Connect, and Device Level Ring allow this ITV to operate in typical manufacturing network topologies.  Multiple ITVs can be daisy chained, with Power over Ethernet available for up to 5 units.  The new dynamic web page design includes pressure settings and feedback in engineering units.  Gain and sensitivity can also be adjusted.  Expanded fault diagnostics and alarms enable quicker toubleshooting for reduced downtime.  In the event of a lost connection, the regulator holds the set point pressure to maintain the machine's operation.

  • Power supply voltage: 24 VDC ± 10%
  • Connector: 4-pin M12
  • I/O signal: 12 bit resolution
  • Linearity: ± 1% F.S.
  • Hysteresis: ± 0.5% F.S.
  • Repeatability: ± 0.5% F.S.
  • Sensitivity: ±0.2% F.S.
  • Enclosure rating: IP65
IITV, Manifold for Electro-Pneumatic Regulator with Ethernet/IP
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Thread Configuration Status
Port Configuration Status
Stations Configuration Status
Pressure Configuration Status
Protocol Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate