ISE20, Digital Pressure Sensor, 3 Screen 1 Output, IP40

ISE20, Digital Pressure Sensor, 3 Screen 1 Output, IP40

ISE20 is a digital pressure sensor with an informative, easy to read 3 screen, 3 color display.  The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange.  ISE20 saves energy with only 25mA current consumption.  Further, the switch output responds within 1.5ms once the set pressure value is reached.  ISE20 is UL/CSA and RoHS compliant, with an IP40 enclosure rating.

  • Lowest energy consumption of any ISE, at 25mA
  • 3 setting modes: 3-step, simple, function selection
  • 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
  • 1 switch output (NPN or PNP)
  • Port sizes: M5 (female), 1/8 rc (male), 1/8 NPT (Male)
  • Bracket or panel Mounting options
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Output Specification Configuration Status
Unit Specification Configuration Status
Piping Specification Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Option 3 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog