ISE30A/ZSE30A Lead Wire with Connector

ISE30A/ZSE30A Lead Wire with Connector

Based on our successful ZSE/ISE 30 Series, our new high precision digital pressure switch, Series ZSE30 A(F) / ISE30A, with dual color display, offers even more high performance features. Now available with either NPN or PNP dual open collector outputs, or with the addition of an additional analog output (voltage or current), the sensors improved copy function also allows you to simultaneously set up to 10 switch monitors while setting the base.  With a simple to follow three step setting process and the addition of a password setting function, potential errors, lengthy setting time and unwanted manipulation are kept to an absolute minimum. Further features of the CE, UL/CSA and RoHS compliant ZSE30 A(F) / ISE30A include a  power saving function, which reduces energy consumption by up to 20%,  various piping options and direct or panel mounting capabilities.

  • For series ISE30(A) & ZSE30(A) digital pressure/vacuum switches
  • Connector options for multiple cores & outputs.
  • Support for copy function (up to 10 slaves)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog