ISE40A, Digital Pressure Sensor, with M8 Connector, IP65

ISE40A, Digital Pressure Sensor, with M8 Connector, IP65

ISE40A is a digital pressure sensor with a 4 digit, 2 color display.  Instantaneous readings are shown in red or green, or shifted from one to the other to alert reaching a target condition.  Switch outputs are also indicated on the display.  Additional functions enhance security, power saving, resolution and stability.  Reduce effort and input errors by copying settings to up to 10 sensors.  Includes M8 cable connector.  ISE40A is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.

The ISE40 legacy pressure sensor has been updated.  Please consider the new ISE20B.  Improved features include a new 3-screen, 3-color display and 2 switch outputs plus analog output.

  • IP65 pressure sensor with M8 connector, for wet or dry applications
  • Simple 3-step setting for switch outputs
  • 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
  • 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)
  • Port sizes: 1/8 Rc or 1/8 NPT male with M5 female
  • 2 bracket mounting options
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Piping Configuration Status
Output Specification Configuration Status
Unit Specification Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog