ISE75H, Digital High Pressure Sensor, 1 Screen, 1 or 2 Output, IP67

ISE75H, Digital High Pressure Sensor, 1 Screen, 1 or 2 Output, IP67

ISE75H is a 15MPa digital pressure sensor with a 3 digit, 2 color display.  Instant readings are shown in red or green, or shifted from one to the other to alert reaching a target condition.  Switch OUT1 is also indicated on the display.  Additional functions enhance security, power saving, resolution and stability.  Error function reports 9 errors to help restore functionality.  Aluminum body and steel piping lug provide durability.  Smooth panel with membrane buttons improves hygiene.  ISE75H is UL/CSA, CE and RoHS compliant, with an IP67 enclosure rating.

  • Pressure sensor for air and liquid non-corrosive to 304/430/630 SST, up to 15 MPa
  • 4 pressure units: MPa, kgf/cm2, bar, psi
  • 1 or 2 switch outputs (NPN or PNP); optional analog output (V)
  • Repeatability: ±0.5% of F.S.
  • Port sizes: 1/4 Rc, NPT or G
  • Bracket mounting option
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Pressure Configuration Status
Piping Configuration Status
Output Configuration Status
Display Unit Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog