ITV, Electro-Pneumatic Regulator with Ethernet/IP

Series ITV is an electro-pneumatic regulator that controls air pressure with an electric signal.  This EtherNet/IP version, designed and built in SMC's North American headquarters, now includes a 2nd generation chipset with new features and upgrades.  The new design is CE and UL certified, while also meeting the ODVA specification.  The IP address can now be set with a DIP switch.  An integrated 2-port switch, Quick Connect, and Device Level Ring allow this ITV to operate in typical manufacturing network topologies.  If the installation requires more than one regulator, the ITVs can be daisy chained.  Power over Ethernet is available for up to 5 units.  The new dynamic web page design includes pressure settings and feedback in engineering units.  Gain and sensitivity can also be adjusted.  Expanded fault diagnostics and alarm enable quicker troubleshooting for reduced downtime.  In the event of a lost connection, the regulator holds the set point pressure to maintain the machine's operation.

  • Power supply voltage: 24 VDC ± 10%
  • Connector: 4-pin M12
  • I/O signal: 12 bit resolution
  • Linearity: ± 1% F.S.
  • Hysteresis: ± 0.5% F.S.
  • Repeatability: ± 0.5% F.S.
  • Sensitivity: ±0.2% F.S.
  • Enclosure rating: IP65
ITV, Electro-Pneumatic Regulator with Ethernet/IP
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Pressure Range Configuration Status
Fieldbus Configuration Status
Thread Configuration Status
Port Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate

Support Files

Configuration Files