ITVH, High Pressure Electro-Pneumatic Regulator, 3.0 MPa

Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
- Set pressure range: 0.2 to 2.0 MPa
- Maximum supply pressure: 3.0 Mpa
- Maximum flow rate: 3000 L/min (ANR)
- Power consumption: 3 W or less
- Linearity: ±1% F. S.
- Hysteresis: 1% F. S.
- Repeatability: ±1% F. S.
- Sensitivity: ±1% F. S.