LEFS Electric Actuator, Slider Type, Ball Screw Drive (AC Servo Motor, 100/200/400W)
The original LEFS slider features an inline motor with a cover. Because the motor drives the ballscrew directly, additional cost of a belt and pulley system is avoided. The motor cover is taller than the load platform, so be aware of potential interference at the origin position.
- Body sizes: 25, 32, 40
- Maximum work load: 60 kg
- Maximum speed: 1500 mm/s (H lead)
- Stroke range: 50 to 1000mm in 50mm increments
- Positioning repeatability: ±0.02mm
- Motor available with either incremental 17-bit or absolute 18-bit encoder
