LEJS63-M, Electric Actuator, High Rigidity Slider, Ball Screw Drive, High Speed with Intermediate Supports

LEJS63-M, Electric Actuator, High Rigidity Slider, Ball Screw Drive, High Speed with Intermediate Supports

The LEJS63-M is a variation of the LEJS High Rigidity Slider.  This variation includes internal intermediate ball screw supports.  The supports travel with the slider, holding the ball screw and limiting bouncing and vibration.  The resulting benefit is the possibility of longer strokes, maximum speed at any stroke, and the positioning repeatability typical of a ball screw.  Bumpers cushion the interaction between the slide and supports to reduce noise.  Motors and pulse input type drivers common to other LEJS actuators are also available for this variation.

  • Body size: 63
  • Maximum horizontal load: 85 kg (10mm lead)
  • Maximum vertical load: 20 kg (10mm lead)
  • Maximum speed: 1800 mm/s (30mm lead)
  • Maximum stroke: 1790mm
  • Positioning repeatability: ±0.01mm
  • Motor available with either incremental 17-bit or absolute 18-bit encoder
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Accuracy Configuration Status
Size Configuration Status
Motor Type Configuration Status
Lead (mm) Configuration Status
Stroke (mm) Configuration Status
Motor Option Configuration Status
Cable Type Configuration Status
Cable Length Configuration Status
Driver Type Configuration Status
I/O Connector Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate