LVA*-AD/ND, High Purity Chemical Valve, Air Operated, Organic Solvent Compatible

LVA*-AD/ND, High Purity Chemical Valve, Air Operated, Organic Solvent Compatible

SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customers application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.

  • Body material: New PFA/Stainless steel/PPS
  • Diaphragm material: PTFE, EPR, NBR can be selected
  • Organic solvents compatible
  • Body: Stainless steel
  • Actuator section: ADC
  • Buffer: Choose from FKM or EPDM
  • Manifold type available
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Class Configuration Status
Valve Type Configuration Status
Fitting Type Configuration Status
Applicable Tube Size Configuration Status
Pilot Port Thread Type Configuration Status
Material Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog