LVQ**H-S, 2 Port Chemical Valve, Air Operated for Back Pressure 0.5MPa, Integral Fitting Type
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.
- 2 port chemical valve
- Air operated for back pressure 0.5MPa
- Non-metallic exterior
- Tube O.D.: 1/8", 3/16:, 1/4", 3/8", 1/2", 3/4", 1", 3mm, 4mm, 6mm, 10mm, 12mm, 19mm, 25mm
- Orifice: ø4, ø8, ø10, ø16, ø22
- Cv factor: .35 to 8.0
