M(D)BQ, Air Cylinder, Low Friction, Single Rod

M(D)BQ, Air Cylinder, Low Friction, Single Rod

The MB series is a light weight, medium duty tie rod cylinder. Available bore sizes range from 32mm to 125mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. The MB series is available with many standard options, which include stroke adjustment, tandem, high/low temperature seals, heavy rod scraper, non-rotating rod, double rod and many more.

  • Low friction type air cylinder
  • 6 bore sizes available: 32mm ~ 100mm
  • 7 mounting styles available
  • Double acting , single rod
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Low Friction Direction Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.