MXJ, Miniature Precision Slide Table (Linear Bearings)

MXJ, Miniature Precision Slide Table (Linear Bearings)

The MXJ air slide table's integrated front mounting part and table result in a highly accurate, rigid top and front mounting surface. Clean specification styles are available with no dimensional changes.  Several options are available for both the standard and the clean series MXJ.  These options include a symmetric style, stroke adjusters, axial piping and auto switches.

  • Strokes up to 20 mm.
  • Front and top mounting.
  • Travelling parallelism: 0.005 mm.
  • Clean room specification available.
  • Operating pressure range: 0.15 to 0.7 MPa.
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Bore Size Configuration Status
Symmetric Type Configuration Status
Stroke Configuration Status
Adjuster Configuration Status
Function Configuration Status
Switch Rail Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog