- SMC Home
- Products
- Directional Control Valves
- Mechanical & Hand Operated Valves
- VM
- 800 Series
- 3 Port Mechanical Valve, North American
NVM800, 800 Series, 3 Port Mechanical Valve, North American
The VM series is a mechanical, poppet valve. Their compact size requires little mounting space. The VM series offers a wide variety of actuator styles and flow capacity up to 1.0 Cv.
- Fluid: air
- Operating pressure: -100kPa to 1.0MPa
- Effective area (Cv): 6mm 2 (0.33)
- Ambient and fluid temperature: -5° to 60°C (no freezing)
- Port size (nominal size): 1/8 (6A)
- North American threads (NPT)

Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery