PF2*20, 4-Channel Digital Flow Monitor, 1-Color Display, IP65, for PF2*5 Sensors

PF2*20, 4-Channel Digital Flow Monitor, 1-Color Display, IP65, for PF2*5 Sensors

PF2*20 is a monitor with display for up to 4 remote flow sensors.  It is compatible with PF2A air, PF2W water, and PF2D liquid chemical flow sensors.  The sensors and monitor can be located up to 3m apart using the sensor's optional cables.  The orange 4-digit LED display can show instantaneous or accumulated flow.  A numeric indicator confirms the channel displayed.  1 PNP or NPN switch output is available for each channel, with an LED confirming the signal.  A panel mount adapter is optional.  PF2*20 is IP65 rated (front panel only), and is CE and RoHS compliant.

  • Flow ranges are compatible with the selected sensor type
  • Power supply voltage: 12-24 VDC
  • Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
  • Accumulated flow range: 999,999 L or ft³
  • Accuracy: ±5% F.S. 
  • Repeatability: ±3% F.S.
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Type Configuration Status
Output Specification Configuration Status
Unit Specification Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog