PF2A7, Digital Air Flow Sensor, 2-Color Display, IP65, 1-500 Lpm

PF2A7, Digital Air Flow Sensor, 2-Color Display, IP65, 1-500 Lpm

PF2A7 is a digital flow sensor compatible with air and nitrogen.  This is a legacy sensor, with refreshed feature sets offered by the newer PFMB and PFMC sensors.  The 3-digit LED display can show either instantaneous or accumulated flow.  The mounting bracket is integrated into the body, while the M12 lead wire is optional.  2 switch outputs are included, with an LED indicator for each located below the display.  PF2A is IP65 rated, and CE and RoHS compliant.

  • Flow ranges (lpm): 1-10, 5-50, 10-100, 20-200, 50-500
  • Port sizes (Rc, NPT, G): 1/8, 1/4, 3/8, 1/2 (flow range dependent)
  • Rated pressure range (MPa): -0.05 to 0.75
  • Output options: 2 PNP or NPN
  • Accuracy: ±5% F.S.
  • Repeatablility: ±1% F.S. or ±2% F.S. (flow range dependent)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Flow Rate Range Configuration Status
Thread Configuration Status
Port Size Configuration Status
Output Specification Configuration Status
Wiring Specification Configuration Status
Unit Specification Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog