PF2M7, Digital Flow Switch

PF2M7, Digital Flow Switch

PF2M7 is a digital flow sensor compatible with air, nitrogen, argon or carbon dioxide.  PF2M7 refreshes the legacy PFM7 with several enhancements.  The thermal sensor is protected in a bypass flow path to reduce contact with moisture and contaminants, avoiding accuracy deterioration and damage.  Dimensions and weight have been reduced, especially beneficial when installed on moving tooling.  Finally, current consumption has been reduced by 36%.  The LCD 4-digit display can be red or green, changing when a set point is reached.  Options include cable connector type, a manual flow adjustment valve, and panel or bracket mounts.  Push to connect fittings align tubing in a straight configuration.  Two outputs are available, including two switch signals, or a switch and analog signal.  PF2M7 is IP40 rated, and meets RoHS and CE standards.

  • Flow ranges (lpm): 0.1-10, 0.3-25, 0.5-50, 1-100
  • Fitting sizes (mm): ø6, ø8
  • Rated pressure range (MPa): -0.07 to 0.75
  • Output options: NPN/PNP, 1-5V, 0-10V, 4-20mA
  • Accuracy: ±3% F.S.
  • Repeatability: ±1% F.S.
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Rated Flow Range Configuration Status
Flow Adjustment Valve Configuration Status
Port Size Configuration Status
Output Specification Configuration Status
Lead Wire Configuration Status
Unit Specification Configuration Status
Bracket/Panel Mount Adapter Configuration Status
Calibration Certificate Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog