PF3W5-Z, Digital Flow Switch for Water, with Remote Sensor

PF3W5-Z, Digital Flow Switch for Water, with Remote Sensor

Series PF3W5-Z digital flow sensor constantly monitors water or coolant flow.  All "Z" models have redesigned piping adapters, imparting a significant weight reduction and slimmer profile, depending on flow range.  PF3W5 is the remote version without a display.  The lower profile body can be deployed in tighter locations that may be out of an operator's view.  Two LEDs are visible on the control module to indicate power is supplied as well as several error conditions.  Switch and analog voltage or current signal outputs can be delivered to the HMI over the M8 cable.  Alternately, the PF3W3 panel mounted flow monitor is available for machines without an HMI.  PF3W5-Z is IP65 rated, and is both RoHS and CE compliant.

  • Flow ranges (lpm): 0.5-4, 2-16, 5-40, 10-100
  • Piping sizes (Rc, NPT, or G): 3/8, 1/2, 3/4, 1
  • Temperature range (°C): 0 to 90
  • Accuracy (flow): ±3% F.S.
  • Repeatability (flow) ±2% F.S.
  • Accuracy (temperature): ±5% F.S.
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Rated Flow Range Configuration Status
Flow Adjustment Valve Configuration Status
Thread Configuration Status
Port Size Configuration Status
Output Specification/Temperture Sensor Configuration Status
Lead Wire Configuration Status
Bracket Configuration Status
Calibration Certificate Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog