PFG3, Digital Flow Monitor, 3-Screen 3-Color, IP40, for PFMB or PFM sensors

PFG3, Digital Flow Monitor, 3-Screen 3-Color, IP40, for PFMB or PFM sensors

PFG3 is a monitor with display for the PFMB or PFM flow sensor.  This model improves upon SMC's legacy monitors with the 3-screen 3-color display, as well as adding a 0-10V output.  View the sensor's measured value in the primary screen, while viewing a variety of secondary data in the sub-screens, including switch set point values, and accumulation quantity, or a peak or bottom value.  Alternately, assign a text description for the sensor's line or location.  While primarily suited for pairing with a flow sensor (displayed units are L/min or CFM), the range input function can scale the connected sensor's analog output signal to any range desired.  This enables the monitor to be used with many other sensor types, such as pressure or temperature sensors.  PFG3 is IP40 rated, and CE and RoHS compliant.

  • 9 selectable flow ranges, plus custom user ranges
  • Analog input, sensor (DC): 1-5V or 4-20mA
  • Analog output, monitor (DC): 0-10V, 1-5V or 4-20mA
  • Switch ouput modes: Hysteresis, window comparator, accumulation set point, accumulation pulse, error, and OFF
  • Display accuracy: ±0.5% F.S.
  • Analog output accuracy: ±0.3% F.S.
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Input Specifications Configuration Status
Output Specification Configuration Status
Unit Specification Configuration Status
Lead Wire Configuration Status
Bracket/Panel Mount Configuration Status
Sensor Connector Configuration Status
Operation Manual/Calibration Certificate Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog