PFMV3, Digital Flow Monitor, 2-Color Display, IP40, for PFMV5 Sensors
PFMV3 is a monitor with display for the PFMV5 remote flow sensors. The sensor and monitor can be located up to 2m apart using the optional cable. The 3-digit LED display can be red or green, changing when a set point is reached. Either instantaneous or accumulated flow can be shown. An extensive range of function settings influence performance, power saving and security as well as core flow monitoring tasks. 2 NPN or PNP switch outputs are included, with an LED indicator for each, located below the display. An analog output is also included. A cable, mounting bracket and panel mount adapter are optional. PFMV3 is IP40 rated, and C-UL-US, CE and RoHS compliant.
- Flow ranges (lpm): 0-0.5, 0-1.0, 0-3.0, -0.5-0.5, -1.0-1.0, -3.0-3.0 (selectable from PFMV5)
- Analog input, sensor (DC): 1-5V
- Analog output, monitor (DC): 1-5V or 4-20mA
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
- Display accuracy: ±0.5% F.S.
- Analog output accuracy: ±1% F.S.
