PSE300, Pressure Sensor Monitor, 1 Screen, Switch and Analog Outputs

PSE300, Pressure Sensor Monitor, 1 Screen, Switch and Analog Outputs

PSE300 is a pressure sensor monitor with a 3 + 1/2 digit, 2 color display.  This monitor pairs with any PSE sensor, adding functionality similar to an ISE sensor with integrated display.  Instantaneous readings are shown in red or green, or shifted from one to the other to alert reaching a target condition. Two available switch outputs are also indicated with LEDs.  Other functions permit calibration, peak/bottom readings, error indications, key lock, and anti-chatter.  PSE300 models are UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.

The PSE300 legacy sensor monitor has been updated.  Please consider the new PSE300AC.  Improved features include a new 3-screen, 3-color display, front facing M12 connections, selectable NPN/PNP outputs, and an IP65 enclosure rating.

  • Permits viewing of PSE remote pressure sensor values in operator area
  • Interprets voltage or current signal inputs
  • 7 pressure units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
  • 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)
  • 2 snap-fit socket connections for power and sensor cables
  • DIN rail/Terminal block, bracket or panel mounting options
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
PSE3 Configuration Status
Input Specification Configuration Status
Input,Output Style Configuration Status
Connector Type Configuration Status
Unit Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Option 3 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog