PSE300AC, Sensor Monitor

PSE300AC, Sensor Monitor

The PSE300AC is a pressure sensor monitor with a multi-color, 3-screen display.  This monitor pairs with any PSE500 series sensor for the remote detection and display of general fluid pressures up to 10 Mpa/1450 psi.  Screens and colors make visualizing settings an easy matter.  Two digital switch outputs are also offered, employing hysteresis or window comparator mode to give a signal when a key pressure or range is detected.

  • IP65 enclosure
  • M12 connection for power
  • Recessed connector for sensor
  • Accepts 1-5 VDC or 4-20mA sensor input signal
  • Compatible with vacuum, compound or positive pressures, from -105 kPa to 10 Mpa
  • Main screen displays red or green values for comparative settings
  • 10 selectable units of pressure
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Input Specification Configuration Status
Unit Specification Configuration Status
Lead Wire Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.