- SMC Home
- Products
- Secondary Battery
- Actuators
- Air Cylinder
Actuators – Air Cylinder
Basic linear air cylinders are used to provide straight-line, in/out linear movement for a variety of applications. Available as single acting (spring extend or spring return actuators) and double acting styles with single rod or double rod configurations, non-rotating, and precision non-rotating models.
Actuator body styles include crimped, round, or tie rod. Single acting air cylinders develop thrust in one direction and have spring return mechanism, which lowers air consumption compared with the equivalent size of double acting air cylinders. Using a double acting air cylinder, air pressure may be alternately applied to provide force in both directions.
The 25A- series variations are designed using materals compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.

25A-C(D)M2, Double Acting, Single Rod, Standard
Series CM2-Z double acting, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal designs provide excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29mm shorter) and/or boss-cut type (up to 16mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Female rod end available as standard
- Bore sizes: 20, 25, 32, 40
- Easy fine adjustment of auto switch position
- Total length shortened with boss-cut type
- Series 25A-CM2 is compatible with secondary battery application

25A-C(D)BJ2, Air Cylinder, with End Lock
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- Double acting, single rod, end lock cylinder
- 16mm bore
- Mounting types: basic, axial foot, front flange, double clevis
- Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150, 175, 200
- Auto switch capable
- Series 25A-CBJ2 is compatible with secondary battery applications

25A-C(D)J2, Air Cylinder, Standard
Series CJ2-Z double acting, single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Optional features include air cushion, port location and magnet for auto-switch capability.
- Easy fine adjustments of auto switch position
- Mounting types added: Double foot, Head Flange, Double-side Bossed
- Rod end deflection accuracy improved
- Series 25A-CJ2 is compatible with secondary battery applications

25A-C(D)G1, Roundbody, Double Acting, Single Rod
Series CG1 single rod, double acting air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- CG1, double acting, single rod cylinder
- Bores sizes (mm): 20, 25, 32, 40, 50 63, 80, 100
- Most options are auto switch capable
- Available strokes: 25mm to 300mm depending on bore size
- 8 mounting options
- Series 25A-CG1 is compatible with secondary battery applications

25A-C(D)BG1, Air Cylinder, End Lock
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
- End lock cylinder, CBG1
- Double acting, single rod
- 7 mounting styles available
- Bore sizes (mm): 20, 25, 32, 40, 50, 63
- Rubber bumper
- Autoswitch capability
- Series 25A-CBG1 is compatible with secondary battery applications

25A-C(D)A2-Z, Tie Rod Standard, Double Acting Single Rod
Series CA2 double acting, single rod version of the light weight tie rod air cylinder. Fine end of stroke cushioning adjustment is now possible due to the increase in the air cushion adjustment range. The CA2 can be ordered with rod end or rear pivot brackets. The CA2 is available in a large variety of options that will make them suitable for many different applications. The CA2 is available in 40, 50, 63, 80 and 100 bores sizes, and is RoHS compliant.
- Double acting single rod
- Bore sizes: 40, 50, 63, 80, 100mm
- Auto switch capable
- Series 25A-CA2 is compatible with secondary battery applications

25A-C(D)S2, Tie Rod Standard, Double Acting, Single Rod
Series CS2 double acting, single rod, non-lube air cylinder. Aluminum die-cast is used for both the rod and head covers, which means a maximum weight reduction of approximately 50% (basic 125mm bore, 100mm stroke). This series is available in bore sizes 125mm, 140mm and 160mm with maximum strokes up to 1600mm (depending on the mounting configuration).
- Double acting, single rod
- Bore size (mm): 125, 140, 160
- Available port threads: Rc, NPT, G
- Auto switch capable
- Series 25A-CS2 is compatible with secondary battery applications

25A-M(D)B, Air Cylinder, Standard
The MB single rod, double acting, light weight, medium duty tie rod cylinder. Available bore sizes range from 32mm to 100mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. Also available with a rubber end of stroke cushion instead of air cushion.
- Lighter weight
- Bore Sizes: 32, 40, 50, 63, 80, 100
- Mounts: basic, axial foot, rod or head flange, single or double clevis and center trunnion
- Variety of switches
- Series 25A-MB is compatible with secondary battery applications

25A-CJP2, Pin Cylinder, Standard
Available in four bore size options, series CJP2 includes a tiny, but powerful, 4mm bore size option making it the smallest double acting pin cylinder around. 6, 10 and 16mm bore sizes complete the range, all featuring extruded aluminium bodies, making them not only compact, but extremely light weight. Series CJP2 is auto switch capable and other options include rubber bumper cushions, and made to order models including both heat and cold resistant types. Mounting possibilities include basic/panel, flange, foot, clevis and trunnion options.
- The body material has been changed from brass to aluminium, achieving impressive weight reduction.
- The overall length of the cylinder has been reduced resulting in an extremly compact cylinder.
- Solid state auto-switches can also be mounted now.
- Longer stroke options are now available.
- Internal rubber bumpers provide quieter operation and longer life (up to 5 million cycles).
- Series 25A-CJP2 is compatible with secondary battery applications
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery