Mechanical & Hand Operated – VHS
The VHS series provides a convenient means of isolating supplied pressure in a pneumatic system and exhausting downstream pressure for maintenance purposes. The units can be locked in the exhaust position and can be an integral part of an energy isiolation system. Air flow directions is easily identified by handle orientation and labeling.
The 25A-VHS series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.

25A-VHS20/30/40/50 Conforming to OSHA Standard Pressure Relief 3-Port Valve with Locking Holes
The VHS series provides a convenient means of isolating supplied pressure in a pneumatic system and exhausting downstream pressure for maintenance purposes. The units can be locked in the exhaust position and can be an integral part of an energy isolation system. Air flow direction is easily identified by handle orientation and labeling. They can be used alone or can be conveniently connected to an FRL assembly using modular spacers.
- 3 port pressure relief valve
- Accessory for AC series
- Lockable for energy isolation
- Single action operation, simply turn
- Resin or metal handle construction
- Port sizes (inches): 1/8, 1/4, 3/8, 1/2, 3/4, 1
- Thread Type: Rc, NPT, G
- Series 25A-VHS20/30/40/50 is compatible with secondary battery applications

25A-VHS2510/3510/4510/5510 Conforming to OSHA Standard Pressure Relief 3-Port Valve with Locking Holes
The VHS series provides a convenient means of isolating supplied pressure in a pneumatic system and exhausting downstream pressure for maintenance purposes. The units can be locked in the exhaust position and can be an integral part of an energy isolation system. Air flow direction is easily identified by handle orientation and labeling. They can be used alone or can be conveniently connected to an FRL assembly using modular spacers.
- 3 port pressure relief valve
- Accessory for AC series
- Lockable for energy isolation
- Double action operation, simply turn
- Resin or metal handle construction
- Port sizes (inches): 1/8, 1/4, 3/8, 1/2, 3/4, 1
- Thread Type: Rc, NPT, G
- Series 25A-VHS2510/3510/4510/5510 is compatible with secondary battery applications
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery