Solenoid Valves - 3 Port – VP
SMC's VP300/500/700 series solenoid valve offers high flow capacity and reduced pwer consumption (1.55W standard, 0.55W with power saving circuit). The VP series may be used as either a selector valve or a divider valve. It is available in a normally closed or a normally open style. The series is vacuum applicable up to -101.2kPa.
The 25A-VP series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.

25A-VP342/542/742, 3-port Solenoid Valve, Body Ported
SMC's VP300/500/700 series solenoid valve offers high flow capacity and reduced pwer consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve or a divider valve. It is vacuum applicable up to -101.2kPa. The series is available in normally closed or normally open styles.
- 3 port, pilot poppet type valve
- Available with power saving circuit to reduce power consumption
- Port sizes from 1/8 to 1/2, depending on series
- Thread types: Rc, G, NPT, NPTF
- Series 25A-VP342, 542, 742 is compatible with secondary battery applications

25A-VP344/544/744, 3-port Solenoid Valve, Base Mounted
SMC's VP300/500/700 series solenoid valve offers high flow capacity and recuced power consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve or a divider valve. It is vacuum applicable up to -101.2kPa. The series is available in normally closed or normally open styles.
- Low wattage specification
- Power consumption: 0.34W w/o light; 0.4W w/light
- Available threads: Rc, G, NPT, NPTF
- Actuation: N.C. or N.O.
- Series 25A-VP344, 544, 744 is compatible with secondary battery applications

25A-VP*44-X555, Safety Valve ISO13849-1
High flow capacity:Cv1.0 (VP300), Cv2.3 (VP500), Cv4.0 (VP700). Low power consumption: 1.8W(DC).Possible to use as either selector valve or divider valve. Changeable from normallyclosed style to normally open style. Vacuum applicable: Up to –101.2kPa.
- Safety Standards ISO13849-1 for Category 3 and 4
- With soft start-up function
- Valve position energised/de-energised can be detected
- Redundancy
- Modular connection to FRL unit
- Series 25A-VP is compatible with secondary battery applications
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery