- SMC Home
- Products
- Secondary Battery
- Directional Control Valve
- Solenoid Valves - 4 & 5 Port
- SY
- Valve (All Types)
SY – Valve (All Types)
SMC has improved product performance and reliability with the redesigned SY series valve, offering major advances in valve performance for cost-effective solutions. The series offers high flow with low power consumption in a compact, clean aesthetic design. It is available in body ported or base mounted styles and can be used individually or manifold mounted. The SY5000/7000 has the same valve width as it predecessors, but the flow has been increased by up to 80%, allowing for reduced valve size. A built-in strainer in the pillot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation.
The 25A-SY series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.

25A-SY5000, 5 Port Valve, All Types
SMC has improved product performance and reliability with the redesigned SY series valve, offering major advances in valve performance for cost-effective solutions. The series offers high flow with low power consumption in a compact, clean aesthetic design. It is available in body ported or base mounted styles and can be used individually or manifold mounted. The SY5000/7000 has the same valve width as it predecessors, but the flow has been increased by up to 80%, allowing for reduced valve size. A built-in strainer in the pillot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation.
The 25A-SY series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.
- Flow rate up to 1.0 Cv
- Possible to drive cylinders up to ø63 at 300 mm/s
- Low power consumption (0.35 w standard)
- Improved safety with slide locking manual override
- Quick response time - 10 ms
- Material restriction: Copper and Zinc Free

25A-SY5000, SY7000, 5-port Solenoid Valve
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a comact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
The 25A-SY series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.
- Fluid: air
- Coil rated voltage: 3, 5, 6, 12, 24VDC; 100, 110, 200, 220VAC
- Base mounted or Body ported
- Ambient & fluid temperature: 50°C
- Series 25A-SY5000/7000 is compatible with secondary battery applications

25A-SYA5000, SYA7000, 5-port Air Operated Valve
25A-SYA 5-port air operated valves are available in body ported or base mounted styles. The SYA uses the same manifolds as series SY. One-touch fittings are available on body ported types.
The 25A-SYA series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.
- Air operated 5 port valve
- Body ported or base mounted
- Body ported style available w/one-touch fittings
- Operating pressure range (MPa): 0.15 to 0.7 depending on type of actuation
- Series 25A-SYA5000, 7000 is compatible with secondary battery applications

25A-SYJA500, SYJA700, 3-port Air Operated Valve
A 3-port air operated valve, the SYJA is available in a body ported or base mounted style. The SYJA's small profile increases design flexibility and minimizes space requirements.
The 25A-SY series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.
- 3 port air operated valve
- 0.15 to 0.7MPa operating range
- Normally closed or normally open actuation types
- Body ported or base mounted styles
- Series 25A-SYJA is compatible with secondary battery applications
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery