Solenoid Valves - 4 & 5 Port – VQZ
Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ body ported solenoid valves combine flexibility with high performance and long life in an inline body style.

25A-VQZ1000, 5-port Solenoid Valve
Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ body ported solenoid valves combine flexibility with high performance and long life in an inline body style.
- Fluid: air, inert gas
- Operating pressure range: 0.1 - 0.7MPa
- Effective area mm 2 (Cv):
rubber seal body ported: 3.1 (0.17) - 16.2 (0.9); base mounted rubber seal 3.6 (0.2) - 21.6 (1.2) - Coil rated voltage: 12, 24VDC;
100, 110, 200, 220VAC - Response time (ms) standard 1W, high pressure 1.5W: rubber seal 30 or less
- Ambient & fluid temperature: -10 to 50°C
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery